Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Empresa
Weidmüller
Descripción
1665300000 - HDC 16A SDLU 2PG16G
Lista de materiales
Weidmueller 1665300000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1665300000
MANUTYPEDESC
Manufacturer Type Description
HDC 16A SDLU 2PG16G
DESCSHORT
Description short
Carcasa (conectores industriales) Carcasa básica, Enclavamiento longitudinal en la parte inferior, Grupo: 5, IP65 (enchufado)
DESCLONG
Description long
Gracias a una aleación especial para moldeado a presión y a un sellado aplicado en varias capas, las cajas están perfectamente protegidas.
GTIN
GTIN-Code
4008190422004
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB515
seal present
Yes
AAB737
screwed cable gland present
No
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
No
AAC820
Min. operating temperature
-40 °C ... 125 °C °C
AAC821
Max. operating temperature
-40 °C ... 125 °C °C
AAM489
shackle position
Subsection
AAS460
Size of connection thread
PG16
AAS462
Mounting method of the cable gland
PG
BAA097
color of housing
gray
BAA351
color
gray
BAB392
certificate/approval
CE; CURUS
BAC461
material of housing
aluminum
BAD388
Flap cover present
Yes
BAG410
UV-resistant
No
AAF040
Mass
0.277 kg
BAB577
depth
105.057 mm
BAA020
height
96 mm
BAF016
width
77.368 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recomendaciones
No recommendations available.
Descarga de modelos CAD
Previews
3D
2D