Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673331 - Ball catches
Bill of material
16-7-3331
PREVIEW
REF
Reference
16-7-3331
MATERIAL
Material
brass
FINISH
Finish
raw
A
10 mm
B
8.5 mm
C
6.5 mm
D
8 mm
E
11 mm
F
16 mm
WEIGHT
weight
6.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25686-ball-catches.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D