Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673332 - Ball catches
Bill of material
16-7-3332
PREVIEW
REF
Reference
16-7-3332
MATERIAL
Material
brass
FINISH
Finish
raw
A
12 mm
B
9 mm
C
7 mm
D
10 mm
E
13 mm
F
19.5 mm
WEIGHT
weight
9.9 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26196-ball-catches.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D