Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673333 - Ball catches
Bill of material
16-7-3333
PREVIEW
REF
Reference
16-7-3333
MATERIAL
Material
brass
FINISH
Finish
raw
A
13 mm
B
10.5 mm
C
7.2 mm
D
10 mm
E
14 mm
F
19.5 mm
WEIGHT
weight
13.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26197-ball-catches.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D