Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673394 - Padlockable toggle latches - 49 mm
Bill of material
16-7-3394
PREVIEW
REF
Reference
16-7-3394
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
49 mm
B
22.5 mm
C
19 mm
WEIGHT
weight
25 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25038-padlockable-toggle-latches-49-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D