Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673397 - Padlockable toggle latches - 80.5 mm
Bill of material
16-7-3397
PREVIEW
REF
Reference
16-7-3397
MATERIAL
Material
steel
FINISH
Finish
raw
A
80.5 mm
B
32 mm
C
18.5 mm
NOTE
Note
drilled
WEIGHT
weight
58.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25948-padlockable-toggle-latches-80-5-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D