Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673423 - Dual ball catches B
Bill of material
16-7-3423
PREVIEW
REF
Reference
16-7-3423
MATERIAL
Material
zinc die-cast
FINISH
Finish
brass
A
41.7 mm
B
8.5 mm
C
10.7 mm
D
26 mm
I
1.2 mm
K
13.5 mm
E
2.6 mm
S1
3.5 mm
S2
3 mm
F
34 mm
H
25.7 mm
G
16.9 mm
WEIGHT
weight
13.7 g
J
8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26194-dual-ball-catches-b.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D