Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673470 - Dual ball catches A
Bill of material
16-7-3470
PREVIEW
REF
Reference
16-7-3470
MATERIAL
Material
zinc die-cast
FINISH
Finish
brass
A
60 mm
B
14.6 mm
C
14.7 mm
D
38 mm
I
2 mm
K
20 mm
E
3 mm
S1
4.2 mm
S2
5 mm
F
48 mm
H
42 mm
G
27 mm
WEIGHT
weight
37.5 g
J
10.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26192-dual-ball-catches-a.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D