Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673471 - Dual ball catches A
Bill of material
16-7-3471
PREVIEW
REF
Reference
16-7-3471
MATERIAL
Material
zinc die-cast
FINISH
Finish
brass
A
70 mm
B
17.3 mm
C
16.5 mm
D
43.6 mm
I
2 mm
K
22.5 mm
E
3.5 mm
S1
4.3 mm
S2
3.5 mm
F
57 mm
H
50 mm
G
34 mm
WEIGHT
weight
58.8 g
J
12 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26193-dual-ball-catches-a.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D