Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1673730 - Strikes for part numbers 16-7-3723 and 16-7-3724
Bill of material
16-7-3730
PREVIEW
REF
Reference
16-7-3730
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
27.4 mm
B
26 mm
NOTE
Note
drilled
WEIGHT
weight
10 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25963-strikes-for-part-numbers-16-7-3723-and-16-7-3724.html
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D