Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673765 - Spring loaded and padlockable toggle latches - 74 mm
Bill of material
16-7-3765
PREVIEW
REF
Reference
16-7-3765
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
74 mm
B
46.5 mm
C
15 mm
WEIGHT
weight
75 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25026-spring-loaded-and-padlockable-toggle-latches-74-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D