Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673843 - Adjustable toggle latches with strike 88 mm
Bill of material
16-7-3843
PREVIEW
REF
Reference
16-7-3843
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
88 mm
B
48.5 mm
C
26 mm
WEIGHT
weight
174 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25052-adjustable-toggle-latches-with-strike-88-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D