Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673884 - Padlockable toggle latches - 97.6 mm
Bill of material
16-7-3884
PREVIEW
REF
Reference
16-7-3884
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
97.5 mm
B
33 mm
C
23.1 mm
WEIGHT
weight
68 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25045-padlockable-toggle-latches-97-6-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D