Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674017 - Adjustable toggle latches with strike 82 mm and 103 mm long
Bill of material
16-7-4017
PREVIEW
REF
Reference
16-7-4017
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
82 mm
B
28 mm
C
14 mm
D
4 mm
C1
2 mm
E
14 mm
C2
2 mm
F
5 mm
H
52-59 mm
NOTE
Note
82 < A <89
G
10 mm
WEIGHT
weight
46 g
J
18 mm
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25054-adjustable-toggle-latches-with-strike-82-mm-and-103-mm-long.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D