Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674021 - Adjustable toggle latches with strike - padlockable - 82 mm to 118 mm
Bill of material
16-7-4021
PREVIEW
REF
Reference
16-7-4021
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
118 mm
B
39 mm
C
22 mm
D
6 mm
I
20 mm
K
15 mm
C1
3 mm
E
20 mm
C2
2.5 mm
F
6 mm
H
85-96 mm
NOTE
Note
118 < A < 129
G
18 mm
WEIGHT
weight
124 g
J
33 mm
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25057-adjustable-toggle-latches-with-strike-padlockable-82-mm-to-118-mm.html
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D