Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674310 - Vector 2 T-handle with mounting bracket - chrome plated with fixed cam
Bill of material
16-7-4310
PREVIEW
REF
Reference
16-7-4310
MATERIAL
Material
polyamide and zinc die-cast
FINISH
Finish
chrome plated
A
149 mm
B
139 mm
NOTE
Note
1 point cam (H48)
WEIGHT
weight
570 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30409-vector-2-t-handle-with-mounting-bracket-chrome-plated-with-fixed-cam.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D