Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1682310000 - HDC-C-M3-BM10.0AG
Bill of material
Weidmueller 1682310000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1682310000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M3-BM10.0AG
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, CM 3, 10 mm², 3.6 mm, turned
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190474041
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
3.600 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
10 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
40 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
turned
AAB202
Insulation stripped length
10 mm
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D