Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1682430000 - HDC-C-M20-BCG0.08-0.2AU
Bill of material
Weidmueller 1682430000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1682430000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M20-BCG0.08-0.2AU
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, CM 20, 0.2 mm², 1 mm, punched
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190859954
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
1 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.200 mm²
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
Punched
AAB202
Insulation stripped length
2.5 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
73269098
URL
URL
öneriler
No recommendations available.
CAD modeli indir
Previews
3D
2D