Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1682450000 - HDC-C-M20-BCG0.2-0.52AU
Bill of material
Weidmueller 1682450000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1682450000
MANUTYPEDESC
Manufacturer Type Description
HDC-C-M20-BCG0.2-0.52AU
DESCSHORT
Short Description
Contact (industry plug-in connectors) Female, CM 20, 0.52 mm², 1 mm, punched
DESCLONG
Long Description
Contact element for connecting a conductor to an industrial connector.
GTIN
4008190859961
MANUNAME
Manufacturer Name
Weidmueller Group
AAB530
Diameter of the contact
1 mm
AAB754
Contact design
female
AAB785
max. connectable conductor cross-section
0.520 mm²
AAB935
min. connectable conductor cross-section
0.200 mm²
AAC194
Type of packaging
Contact (industry plug-in connectors)
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
4 A
AAS458
Conductor connection method
crimp connection
AAS464
Contact type
Punched
AAB202
Insulation stripped length
2.5 mm
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D