Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1692261001 - KLBUE 3-8 SC
Bill of material
Weidmueller 1692261001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1692261001
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 SC
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 14.00, Cable diameter, max.: 8 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248032365
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.011 kg
BAB577
depth
31.549 mm
BAA020
height
18 mm
BAF016
width
14.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D