Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000246001 - Mounting tensioner slewable, dimension 82,5
Bill of material
17000246001
ARTNR
Article No.
17000246001
H1
min.
220 mm
B1
155 mm
D1
82.5 mm
D2
M20 mm
D3
62 mm
H2
30 mm
L1
115 mm
L2
148 mm
L3
49 mm
S
Stroke
30 mm
F
max. clamping force
30 kN
M
max. tightening torque
200 Nm
MAT
Material
Einsatzstahl, einsatzgehärtet, brüniert und geschliffen
GEW
Weight
20 kg
INFO
Drawing
https://api.meleven.de/out/SToxxparts/11.9d.68.170002460019.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D