Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
17000283001 - Centering clamping mandrel with side operation
Bill of material
17000283001
ARTNR
Article No.
17000283001
D1
28.7 mm
D2
min.
17.8 mm
D3
-0.05
50 mm
D4
M4 mm
D5
39.4 mm
H1
41 mm
H2
22 mm
H3
17.5 mm
L1
~
7 mm
SW1
6 mm
SW2
2.5 mm
F
max. clamping force
20 kN
M
max. tightening torque
66 Nm
D
Location hole H7
50 mm
MAT
Material
Stahl, brüniert/Vergütungsstahlspannschraube
GEW
Weight
380 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/98.92.a3.170002830019.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D