Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Společnost
Weidmüller
Popis
1701242000 - SAI-6-MH-5P M12
Kusovník
Weidmueller 1701242000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1701242000
MANUTYPEDESC
Manufacturer Type Description
SAI-6-MH-5P M12
DESCSHORT
Description short
Pasivní rozvaděč snímač–akční člen (bez kabelu) kompletní modul, Verze krytu s výstupem M20, Počet soketů kontaktů: 6, Počet pólů: 5, M12
DESCLONG
Description long
Distributor pro spojení několika vstupních signálů do jednoho centrálního zásuvného konektoru.
GTIN
GTIN-Code
4032248184484
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB394
Design of the outgoing circuits for sensor/actuator lines
M12
AAB735
Screwed cable gland for max. external cable diameter
14 mm
AAB736
Screwed cable gland for min. external cable diameter
10 mm
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB901
max. current carrying capacity per I/O signal
4 A
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC202
Material of the contact coat
Gold
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
6
BAA020
height
55 mm
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD391
LED display present
Yes
BAD574
Potential separation present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAF016
width
60 mm
AAF040
Mass
0.525 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
2D