Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1702 Series - Case Conveyor Chain
Bill of material
1702
CM
Chain model
1702
SERIES
Series
1702 Series
APPLICATION
Application
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Stainless steel
WL
Working load
3330N
TS
Maximum Speed
40 m/min lubricant ; 20 m/min dry
PACKAGE
Package
20 PCS/meter
W
Width
53.3 mm
WEIGHT
Weight
1.45 kg/m
RBR
opposite bending raduis
75 mm
TR
Sideflex Radius
150 mm
E
7.9 mm
F
17.5 mm
I
12 mm
G
58 mm
V
25 mm
L
12.5 mm
P
50.0 mm
T
3.9 mm
REMARK
Remark
Same as 1701 sprocket
Recommendations
Loading ...
Download CAD models
Previews
3D
2D