Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
1702MYRotundity Series - Case Conveyor Chain
Bill of material
1702MYRotundity(50)
CM
Chain model
1702MYRotundity
SERIES
Series
1702M Series
APPLICATION
Application
Mainly suitable for application in various aluminum foil packaging boxes, milk\dairy conveying
MATERIAL
Material
POM, color white, operating temperature -30°C~+90°C
PM
Pin material
Cold rolled austenitic stainless steel
TS
Top speed
40 m/min lubricant ; 20 m/min desiccant
PACKAGE
Package
Each strip is 20 knots/meter
W
Width
53.3 mm
K
Center distance between two blocks
WEIGHT
Weight
1.45 kg/m
RBR
Reverse bend radius
75 mm
TR
Turning radius
150 mm
E
7.9 mm
F
10.0 mm
G
58 mm
V
25 mm
L
12.5 mm
P
50.0 mm
T
3.9 mm
Recommendations
Loading ...
Download CAD models
Previews
3D
2D