Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1704770000 - ZAP ZDUB OR
Bill of material
Weidmueller 1704770000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1704770000
MANUTYPEDESC
Manufacturer Type Description
ZAP ZDUB OR
DESCSHORT
Short Description
End plate (terminals) 33 mm x 5 mm, orange
DESCLONG
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190948429
MANUNAME
Manufacturer Name
Weidmueller Group
AAB422
version with intermediate plate
No
AAM355
type of end plate
Yes
BAA351
color
orange
BAC140
Combustibility class
V0
BAD581
Latchable present
No
BAE496
min. thickness
5 mm
AAF040
Mass
0.002 kg
BAA020
height
33.2 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D