Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1712510000 - HDC-KIT-HE 10.110
Bill of material
Weidmueller 1712510000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1712510000
MANUTYPEDESC
Manufacturer Type Description
HDC-KIT-HE 10.110
DESCSHORT
Short Description
Rectangular plug-in connector (Set) Screw connection, Number of poles: 10
DESCLONG
Long Description
The rectangular connector set usually consists of a male insert, a female insert, plug housing, bulkhead housing and cable gland.
GTIN
4008190947736
MANUNAME
Manufacturer Name
Weidmueller Group
AAF726
rated current
16 A
AAT080
Pole number
10
BAC461
material of housing
aluminum
BAH005
rated voltage
500 V
AAF040
Mass
0.448 kg
BAB577
depth
87.919 mm
BAA020
height
114.584 mm
BAF016
width
57.500 mm
AAD931
customs tariff number (TARIC)
85366990
AAO263
Country of customs tariff number
Germany
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D