Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1714680000 - ZVL 1.5 INV
Bill of material
Weidmueller 1714680000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1714680000
MANUTYPEDESC
Manufacturer Type Description
ZVL 1.5 INV
DESCSHORT
Short Description
Plug (terminal) Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of poles: 1, dark beige
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4008190334451
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D