Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1714700000 - ZVL 1.5 INV BR
Bill of material
Weidmueller 1714700000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1714700000
MANUTYPEDESC
Manufacturer Type Description
ZVL 1.5 INV BR
DESCSHORT
Short Description
Plug (terminal) Tension-clamp connection, 1.5 mm², 250 V, 17.5 A, Number of poles: 1, brown
DESCLONG
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4008190334475
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D