您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
IFC 4.0
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1718040000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD模型選擇
{weidmueller_qs/27/14/11/40/1718040000.prj},{NB=1718040000},{MANUID=1718040000},{AAC900=5.100},{AAF726=24},{AAP367=7},{AAF040=0.005},{AAD931=85389099},{AAO676=1718040000},{AAO663=4008190349455},{PREVIEW=../../../../_pool_/5b/82/17180400009999.png},{MANUTYPEDESC=ZQV 2.5N/7 BL},{DESCSHORT=Cross-connector (terminal) Plugged, Number of poles: 7, Pitch in mm: 5.10, Insulated: Yes, 24 A, blue},{DESCLONG=Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.},{GTIN=4008190349455},{MANUNAME=Weidmueller Group},{AAC034=Yes},{BAA351=blue},{BAB888=Cross connector},{BAD124=Yes},{BAD383=Yes},{BAG640=plug-in},{URL=URL},{KEYWORD=Plug in bridge},{AAO677=Weidmueller Group},{AAO742=Klippon® Connect}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1718040000 - ZQV 2.5N/7 BL
明細表
Weidmueller 1718040000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1718040000
MANUTYPEDESC
Manufacturer Type Description
ZQV 2.5N/7 BL
DESCSHORT
Description short
横联件(端子), 已插入的, 回路数: 7, 间距 (mm): 5.10, 绝缘: 是, 24 A, 蓝色
DESCLONG
Description long
直通型接线端子横联件,用于电位分配或信号传输。
GTIN
GTIN-Code
4008190349455
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
5.100
mm
AAF726
rated current
24
A
AAP367
Number of bridged terminals
7
BAA351
color
blue
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
Yes
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.005
kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
建議
No recommendations available.
下載CAD模型
To Autodesk Fusion 360
Previews
3D
2D