Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719620000 - GWDR PG42-NP
Bill of material
Weidmueller 1719620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719620000
MANUTYPEDESC
Manufacturer Type Description
GWDR PG42-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) PG 42, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190352882
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
Yes
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.003 kg
BAA020
height
65 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D