Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1719800000 - TM 2/12 HF/HB
Bill of material
Weidmueller 1719800000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1719800000
MANUTYPEDESC
Manufacturer Type Description
TM 2/12 HF/HB
DESCSHORT
Short Description
Cable coding system, 2.5 - 4 mm, 6.4 mm, Polyethylene LD, Transparent
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190353155
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
4 mm
AAG340
label space present
Yes
BAA351
color
Transparent
BAB664
material
Plastic
BAC140
Combustibility class
HB
BAC624
Max. diameter of conductors
2.500 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
2.500 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
7.5 mm
BAA020
height
12 mm
BAF016
width
6.381 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D