Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1724750050 - SAI-4/6/8-MH BL3.5 SV
Bill of material
Weidmueller 1724750050
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1724750050
MANUTYPEDESC
Manufacturer Type Description
SAI-4/6/8-MH BL3.5 SV
DESCSHORT
Short Description
Sensor-actuator passive distributor (without cable) Mounting hood, Hood version
DESCLONG
Long Description
Distributor for bundling several input signals on one central plug-in connector.
GTIN
4032248586219
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB735
Screwed cable gland for max. external cable diameter
12 mm
AAB736
Screwed cable gland for min. external cable diameter
6 mm
AAB785
max. connectable conductor cross-section
1.500 mm²
AAB901
max. current carrying capacity per I/O signal
4 A
AAB935
min. connectable conductor cross-section
0.080 mm²
AAC202
Material of the contact coat
Gold
AAC964
min. operating voltage
10 V
AAC966
Max. operating voltage
30 V
BAA295
Degree of soiling
2
BAC461
material of housing
Plastic
BAD391
LED display present
No
BAD574
Potential separation present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
BAG975
degree of protection
IP67
AAF040
Mass
0.077 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D