Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1736280000 - GWDR M50-NP
Bill of material
Weidmueller 1736280000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1736280000
MANUTYPEDESC
Manufacturer Type Description
GWDR M50-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) M 50, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190956073
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.003 kg
BAA020
height
63 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D