카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1736290000 - GWDR M63-NP
Bill of material
Weidmueller 1736290000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1736290000
MANUTYPEDESC
Manufacturer Type Description
GWDR M63-NP
DESCSHORT
Short Description
Sealing ring (Cable gland) M 63, Neoprene
DESCLONG
Long Description
Flat gasket for increasing the degree of protection in the case of cable glands and sealing plugs. Recommended for use in Ex applications. Also suitable as a replacement for O-rings.
GTIN
4008190956080
MANUNAME
Manufacturer Name
Weidmueller Group
AAI863
fitting for thread size (NPT)
No
AAI864
fitting for thread size (PG)
No
BAB664
material
chloroprene-rubber (CR/Neoprene)
BAF634
Material
Miscellaneous
AAF040
Mass
0.005 kg
BAA020
height
77 mm
AAD931
customs tariff number (TARIC)
40169300
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D