Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1739570000 - ZPE 10S
Bill of material
Weidmueller 1739570000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1739570000
MANUTYPEDESC
Manufacturer Type Description
ZPE 10S
DESCSHORT
Short Description
Multi level installation terminal block, Tension-clamp connection, 10 mm², 400 V, Number of connections: 2, Number of levels: 1, Green/yellow
DESCLONG
Long Description
Terminal for power distribution in building installation.
GTIN
4008190957032
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
AAB789
max. connectable conductor cross-section multiple wire
16 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP638
Number of potentials
1
BAA303
Power loss, static, current-independent [Pls]
1.820 W
BAA351
color
green-yellow
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
10 mm²
BAC677
Max. line cross section, rigid
16 mm²
BAC739
Min. line cross section, flexible
1.500 mm²
BAC740
Min. line cross section, rigid
1.500 mm²
BAD563
N function possible
No
BAD569
PE function possible
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
400 V
AAF040
Mass
0.032 kg
BAB577
depth
47.586 mm
BAA020
height
86.324 mm
BAF016
width
10 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D