Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1748790000 - ZDK 2.5/R/2
Bill of material
Weidmueller 1748790000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1748790000
MANUTYPEDESC
Manufacturer Type Description
ZDK 2.5/R/2
DESCSHORT
Short Description
Component terminal block, Tension-clamp connection, 2.5 mm², Resistance, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4032248006151
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.012 kg
BAB577
depth
52.981 mm
BAA020
height
79.053 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D