Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1752681001 - KLBUE 3-8 CPF
Bill of material
Weidmueller 1752681001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1752681001
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 CPF
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 14.00, Cable diameter, max.: 8 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248044399
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.016 kg
BAB577
depth
34.149 mm
BAA020
height
22.5 mm
BAF016
width
14.4 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D