Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1752701001 - KLBUE 10-20 CPF
Bill of material
Weidmueller 1752701001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1752701001
MANUTYPEDESC
Manufacturer Type Description
KLBUE 10-20 CPF
DESCSHORT
Short Description
Shield connection terminal, Pitch in mm: 30.00, Cable diameter, max.: 20 mm, Steel
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248044436
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
20 mm
AAC033
min. permissible cable diameter
20 mm
BAD124
Explosion tested design (EEx e)
Yes
AAF040
Mass
0.036 kg
BAB577
depth
47.355 mm
BAA020
height
27 mm
BAF016
width
27.3 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D