Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1758390000 - HDC CM 5 FC
明細表
Weidmueller 1758390000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1758390000
MANUTYPEDESC
Manufacturer Type Description
HDC CM 5 FC
DESCSHORT
Description short
触点插芯(工业插拔式连接器), 插座, 250 V, 20 A, 回路数: 5, 冷压联接
DESCLONG
Description long
用于工业插拔式联接器的插芯,包括接触元件和绝缘体。
GTIN
GTIN-Code
4032248019618
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB499
Rated surge voltage
6 kV
AAB530
Diameter of the contact
2.500 mm
AAB754
Contact design
Socket
AAB755
Contact insert without contact
Yes
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm²
AAC049
PE connection present
Yes
AAD246
Overvoltage category
III
AAF726
rated current
20 A
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
5
BAA295
Degree of soiling
3
BAB392
certificate/approval
EAC
BAC140
Combustibility class
V0
BAH005
rated voltage
250 V
AAF040
Mass
0.007 kg
BAB577
depth
40.4 mm
BAA020
height
34 mm
BAF016
width
11.4 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
建議
No recommendations available.
下載CAD模型
Previews
3D
2D