Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1760461044 - LM MT300 40/6 WS
Bill of material
Weidmueller 1760461044
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1760461044
MANUTYPEDESC
Manufacturer Type Description
LM MT300 40/6 WS
DESCSHORT
Short Description
Device marking, Self-adhesive, 40 mm, Polyester, PVC-free, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248032167
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
HB
BAD656
Without halogens
Yes
AAF040
Mass
0.011 kg
BAB577
depth
0.05 mm
BAA020
height
5.99 mm
BAF016
width
40 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D