Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1764560000 - ZAD 1/4-2 GE
Bill of material
Weidmueller 1764560000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1764560000
MANUTYPEDESC
Manufacturer Type Description
ZAD 1/4-2 GE
DESCSHORT
Short Description
Terminal cover, Wemid, yellow, Height: 20.4 mm, Width: 6 mm, Depth: 10.15 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4032248066063
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D