Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1781050000 - HA ADP WF6/WF10
Bill of material
Weidmueller 1781050000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1781050000
MANUTYPEDESC
Manufacturer Type Description
HA ADP WF6/WF10
DESCSHORT
Short Description
Terminal cover, Wemid, dark beige, Height: 10.6 mm, Width: 2.2 mm, Depth: 32.8 mm
DESCLONG
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4032248241231
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Cover
BAB888
Design
Cover
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
39162000
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D