Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1783410000 - SAI-Y-5S B2-4 2M12
Bill of material
Weidmueller 1783410000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1783410000
MANUTYPEDESC
Manufacturer Type Description
SAI-Y-5S B2-4 2M12
DESCSHORT
Short Description
Sensor-actuator adaptor, Number of poles: 5, Coding: A, M12 / M12, 24 V
DESCLONG
Long Description
Adapter for distributing and transferring electrical signals to a downstream peripheral device.
GTIN
4032248183340
MANUNAME
Manufacturer Name
Weidmueller Group
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
4 A
BAA295
Degree of soiling
3
BAB392
certificate/approval
CE; EAC
BAC461
material of housing
Plastic
BAD993
shielded
No
AAF040
Mass
0.021 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D