Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1783940000 - DLI 2.5/LD-GN/NPN -+ DB
Lista materiale
Weidmueller 1783940000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1783940000
MANUTYPEDESC
Manufacturer Type Description
DLI 2.5/LD-GN/NPN -+ DB
DESCSHORT
Description short
Morsetto componibile per sensori e attuatori, Collegamento a vite, 2.5 mm², 30 V, 24 A, Numero di collegamenti: 4, Numero di potenziali per piano: 1, Beige scuro
DESCLONG
Description long
Morsetto componibile per sensori e attuatori per il collegamento o la giunzione di fili, anime e cavi con un contatto sicuro e resistente.
GTIN
GTIN-Code
4032248218813
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC049
PE connection present
No
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
24 A
AAO622
Color of illuminant
green
AAP403
Number of contact points per level
1
AAP530
Number of levels
3
AAS574
Rated current [In] for the power loss specification
24 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
30 V
AAF040
Mass
0.011 kg
BAB577
depth
48.3 mm
BAA020
height
65.65 mm
BAF016
width
6.15 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Raccomandazioni
No recommendations available.
Download modelli CAD
Anteprime
3D
2D