Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1784480000 - MK 3/3 B 412
Bill of material
Weidmueller 1784480000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1784480000
MANUTYPEDESC
Manufacturer Type Description
MK 3/3 B 412
DESCSHORT
Short Description
Single- and multi-pole terminal strip, 2.5 mm²
DESCLONG
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4032248191147
MANUNAME
Manufacturer Name
Weidmueller Group
BAA303
Power loss, static, current-independent [Pls]
0.770 W
AAF040
Mass
0.011 kg
BAB577
depth
16.100 mm
BAA020
height
15 mm
BAF016
width
27 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D