Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1790020000 - HDC S6 6 BAS
Bill of material
Weidmueller 1790020000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1790020000
MANUTYPEDESC
Manufacturer Type Description
HDC S6 6 BAS
DESCSHORT
Short Description
Contact insert (industry plug-in connectors) Female, 690 V, 100 A, Number of poles: 12, Axial screw connection, Size: 8
DESCLONG
Long Description
Insert for industrial plug-in connectors, consisting of contact element and insulating body.
GTIN
4032248212088
MANUNAME
Manufacturer Name
Weidmueller Group
AAB499
Rated surge voltage
8 kV
AAB754
Contact design
Socket
AAB755
Contact insert without contact
No
AAB789
max. connectable conductor cross-section multiple wire
35 mm²
AAB940
min. connectable conductor cross-section multiple wire
16 mm²
AAC049
PE connection present
Yes
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
100 A
AAK496
Electro Material
AAS458
Conductor connection method
Axial screw connection
AAS476
Number of power contacts
6
AAS477
Number of control contacts
6
AAT080
Pole number
12
BAA020
height
50.800 mm
BAA295
Degree of soiling
3
BAB392
certificate/approval
CURUS; EAC
BAB577
depth
111 mm
BAC140
Combustibility class
V0
BAC676
Max. line cross section, flexible
35 mm²
BAC739
Min. line cross section, flexible
16 mm²
BAF016
width
34 mm
BAH005
rated voltage
690 V
AAF040
Mass
0.300 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D