Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SToxxparts
Description
18000337000 - Knurled nut with through thread
Bill of material
18000337001
ARTNR
Article No.
H
10 mm
D
d
13.5 mm
M
6 mm
C
4 mm
D1
mm
MAT
Material
Polyamid/Gewindeeinsatz Messing
FAR
Color
schwarz
GEW
Weight
7 g
INFO
Drawing
https://api.meleven.de/out/SToxxparts/2a.78.05.180003370009.pdf
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D