Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1803 PCX Hub City Models - Series 1800 PCX
Bill of material
0230-18481_DL-L
PN
Part No.
0230-18481_DL-L
MN
Model Number
1803
PRIM
Primary
131
SEC
Secondary
186-56C
RATIO
Ratio
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
BORE
Bore
0.938
DESCRIPTION
Description
1803 50/1 WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.751 Inch
CD1
C.D.1
1.334 Inch
A
3.260 Inch
A1
2.635 Inch
B
1.374 Inch
B1
1.186 Inch
D
1.875 Inch
D1
1.562 Inch
E
5.495 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J
J Keyway
1/8 X 1/16 Inch
K
1.500 Inch
T1
1.560 Inch
D4
3.1250 Inch
S
0.9075 Inch
T
2.405 Inch
Z
3.3125 Inch
PP
4.250 Inch
RR
0.220 Inch
SS
0.2500 Inch
TT
4.880 Inch
WW
6.500 Inch
XX
0.34375 Inch
YY
5.875 Inch
ZT
5.7175 Inch
U
0.93850 Inch
X
X Keyway
1/4 x 1/8 Inch
Y
10-24NC x 3/8 Inch
Q1
5.120 Inch
Q2
3.440 Inch
WTL
Wt.
0 Lbs
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D