Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1806011000 - SAI-4-M 5P M12 1:1 UT
Bill of material
Weidmueller 1806011000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1806011000
MANUTYPEDESC
Manufacturer Type Description
SAI-4-M 5P M12 1:1 UT
DESCSHORT
Short Description
Sensor-actuator passive distributor (with cable) Flange-mounted housing, Number of contact sockets: 4, Number of poles: 5, M12, LED: No
DESCLONG
Long Description
Distributor for bundling several input signals on one central outgoing cable.
GTIN
4032248408719
MANUNAME
Manufacturer Name
Weidmueller Group
AAB228
connection for NPN sensors present
No
AAB901
max. current carrying capacity per I/O signal
4 A
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Zink
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
90 °C
AAC964
min. operating voltage
10 V
AAI870
number of poles sensor/actuator slots
5
AAP680
Number of sensor/actuator slots
4
BAA295
Degree of soiling
3
BAC461
material of housing
Plastic
BAD391
LED display present
No
BAD574
Potential separation present
Yes
BAD833
Explosion protection categories for gases
without
BAD834
Explosion protected category for dusts
without
AAF040
Mass
0.117 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D